IESNA:LM-63-2002
[TEST]P940680
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2405-108-1)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB3D-840-U-5WQ
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](3) 80 CRI, 4000K, 900mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE V WIDE OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 4000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]29540
TILT=NONE
78 -1 1 37 11 1 1 1 1 0
1 1 218.1
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 85
90
2694.6 2677.8 2642.4 2611.7 2604.1 2607.1 2616.3 2633.2 2648.6 2653.2
2654.7 2677.8 2725.4 2803.7 2934.2 3118.4 3342.6 3612.8 3958.3 4369.8
4836.5 5407.7 6100.2 6887.8 7735.4 8645.9 9519.5 9926.4 9330.7 7210.3
3923 1107 339.3 201.1 115.2 47.6 0
2694.6 2685.4 2648.6 2617.9 2610.2 2611.7 2620.9 2637.8 2651.7 2656.3
2659.3 2683.9 2730 2812.9 2940.3 3126.1 3353.3 3625.1 3979.8 4391.3
4873.4 5461.4 6181.6 6952.3 7815.2 8748.8 9604 9972.5 9237 7049.1
3740.3 1037.9 328.6 184.2 107.5 43 0
2694.6 2682.4 2647 2614.8 2601 2602.5 2607.1 2616.3 2622.5 2628.6
2637.8 2663.9 2713.1 2791.4 2920.3 3090.8 3308.8 3566.8 3899.9 4306.8
4815 5450.7 6196.9 7026 7885.9 8797.9 9659.3 10107.6 9562.5 7614.1
4520.2 1667.5 445.3 221.1 130.5 50.7 0
2694.6 2676.2 2642.4 2607.1 2588.7 2584.1 2587.2 2588.7 2588.7 2599.4
2614.8 2644 2693.1 2769.9 2880.4 3043.2 3259.7 3523.8 3856.9 4262.3
4812 5469.1 6307.5 7251.7 8219 9167.9 10053.9 10554.4 10278 8837.8
6067.9 2935.7 884.4 322.4 156.6 49.1 0
2694.6 2676.2 2644 2607.1 2584.1 2579.5 2582.6 2582.6 2582.6 2594.8
2622.5 2648.6 2690 2756.1 2855.9 3006.3 3224.4 3496.1 3830.8 4257.7
4821.2 5572 6540.8 7687.8 8867 9923.3 10775.5 11316 11380.5 10643.5
8487.7 5105.2 2168 552.7 185.8 43 0
2694.6 2671.6 2639.4 2602.5 2578 2573.3 2578 2584.1 2584.1 2596.4
2625.5 2647 2679.3 2749.9 2855.9 3006.3 3218.2 3496.1 3837 4286.9
4874.9 5682.5 6766.5 8088.5 9430.5 10595.9 11449.5 12085.2 12475.2 12226.5
10597.4 7440.6 3563.7 1119.3 238 55.3 0
2694.6 2676.2 2642.4 2604.1 2579.5 2573.3 2576.4 2582.6 2582.6 2594.8
2622.5 2651.7 2693.1 2760.7 2865.1 3018.6 3233.6 3503.8 3841.6 4268.4
4831.9 5584.3 6557.7 7687.8 8854.7 9934.1 10824.6 11444.9 11527.9 10717.2
8682.7 5301.8 2083.5 537.4 155.1 41.5 0
2694.6 2679.3 2647 2608.7 2584.1 2578 2582.6 2587.2 2591.8 2604.1
2624 2656.3 2708.5 2786.8 2898.9 3053.9 3273.5 3540.7 3873.8 4291.5
4844.2 5541.3 6384.2 7303.9 8245.1 9195.6 10096.8 10602 10256.5 8906.9
6241.4 3000.2 895.1 336.3 159.7 49.1 0
2694.6 2683.9 2650.1 2613.3 2593.3 2590.2 2596.4 2608.7 2619.4 2630.2
2644 2671.6 2725.4 2809.8 2935.7 3109.2 3325.7 3588.3 3916.8 4314.5
4818.1 5443 6175.4 6975.4 7810.6 8713.4 9600.9 10047.7 9577.9 7965.7
5033.1 1977.6 566.6 270.2 144.3 58.3 0
2694.6 2687 2651.7 2614.8 2597.9 2596.4 2607.1 2628.6 2647 2657.8
2668.5 2696.2 2746.8 2832.8 2964.9 3150.7 3377.9 3652.7 3990.5 4398.9
4871.9 5459.9 6137 6897.1 7704.7 8599.8 9452 9786.7 9154.1 7105.9
3893.8 1173.1 357.8 181.2 96.7 38.4 0
2694.6 2685.4 2651.7 2614.8 2597.9 2597.9 2608.7 2628.6 2648.6 2657.8
2667 2690 2742.2 2823.6 2954.1 3135.3 3361 3648.1 3987.5 4374.4
4839.6 5403.1 6077.1 6841.8 7612.6 8507.7 9378.3 9789.8 9255.4 7319.3
4147.1 1303.6 377.7 196.5 101.3 35.3 0
